With a width of 2U and dimensions of 36 x 94 x 55 mm, the new REFIN2U-S series supports power requirements from 30 to 90 watts, or 135 watts boost power, in the same installation space. Spring-loaded push-in terminals for solid or stranded wires enable tool-free connections without ferrules. Rear mounting flaps allow direct mounting to the back of a wall in any orientation, even without a DIN rail. The series is certified for worldwide AC power networks from 90 to 265 V AC or 305 V AC with OVC II or OVC III protection and altitude detection up to 5000 m, making it suitable for versatile use in building automation and small control cabinets.
| Attributes | REFIN2U-S90/24/CL |
|---|---|
| Product Category | AC/DC |
| Power (W) | 91.2 |
| Isolation | Isolated |
| Vin (V) | 85 - 276 |
| Main Vout (V) | 24 to 29 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 3800 |
| Isolation (kV) | 3 |
| Mounting Type | DIN-Rail/Mounting Flanges |
| Package Style | 2U Step-Shape (IP20) |
| Length (mm) | 94.1 |
| Width (mm) | 36.2 |
| Height (mm) | 58.6 |
| Certifications | CE, EN 55032, EN 62368-1, UL 62368-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 60 |
| Protections | OCP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | POTENTIOMETER |
| Directives | REACH, RoHS 2+ (10/10), WEEE |
| Packaging Type | Cardboard Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| REFIN2U-S90_CL.pdf | Datasheet | |
| REFIN2U-S90_CL_installation_guide.pdf | Installation | Dec 11, 2025 |
| REFIN2U-S90_24_CL.STEP | 2D/3D | Oct 29, 2025 |
| Title | Type | Date |
|---|---|---|
| The New Ultra-Slim REFIN Series | Links | Feb 26, 2026 |
| Ultra-slim DIN Rail AC/DC Delivers 90W | Official Press Release | Nov 19, 2025 |
| Powering Industrial Automation: RECOM at SPS 2025 | Blog Article | Nov 14, 2025 |